1EDB8275F
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels1
-
ConfigurationHigh-side
-
Input Vcc range3 V to 15 V
-
Isolation TypeGalvanic isolation - Functional
-
Output Current (Sink)9.8 A
-
Output Current (Source)5.4 A
-
Product Name1EDB8275F
-
QualificationIndustrial
-
Turn Off Propagation Delay45 ns
-
Turn On Propagation Delay45 ns
-
VBS UVLO (On)8 V
-
VBS UVLO (Off)7 V
-
VCC UVLO (On)2.85 V
-
Voltage Class650 V
| Recommended | ||
|
OPN
|
1EDB8275FXUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2500 | |
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
| Package Name | - |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 3 kV galvanic isolation
- UL 1577 certification
- 300 V/ns CMTI
- Low output impedance
- +6/-4 ns propagation delay accuracy
- 20 ns (typ.) output clamping speed
Benefits
- High immunity against switching noise
- Shoot-through protection during start-up
- Low MOSFET switching-losses
- Low dead-time losses